Skip to main content

Overview

Description

This reference design offers a multiwavelength smoke detector for commercial buildings. The board consists only of the RL78/G22 microcontroller, an analog front-end (AFE), LEDs, photodiodes, and several external components. Additionally, by utilizing the SNOOZE mode sequencer (SMS) of the RL78/G22, it enables ultra-low power consumption and high-precision smoke detection, allowing for a compact multi-wavelength smoke detector design.

Features

  • Compact, low-power, high-performance MCU
  • Integrated low-power AFE for photoelectric smoke detection that contains all necessary peripherals
  • Minimal external components, achieving the lowest BOM and a smaller size

Applications

  • Commercial and household smoke detectors

Documentation

Type Title Date
Quick Start Guide PDF 1.26 MB
Manual - Software PDF 1.19 MB
Application Note PDF 840 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 879 KB
Software & Tools - Evaluation Software Log in to Download ZIP 1.67 MB
2 items

Videos & Training

Ultra-Low Power Smoke Detector Solution

This video introduces a highly sensitive, ultra-low power smoke detector solution. It covers the types of smoke detectors, various detection methods, and a multi-LED smoke detector solution designed to meet the updated UL standards. For more information, visit the Smoke Detector for Commercial Buildings page.