Overview
Develop on the highly efficient S3A7 microcontroller (MCU) Group and stretch device battery life while running analog and digital peripherals in special low power modes.
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system RAM
- ≥2GB free hard drive space
- ≥2 USB 2.0 ports
- Internet connection
Features
- Access all pins of the Synergy S3A7 MCU Group with a modular design, including a main MCU board with a custom segment LCD module and a replaceable breakout board with additional peripherals
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
- Flexible connectivity options with USB, CAN, a Bluetooth® Low Energy (BLE) module, and Pmod™ connectors for third-party, off-the-shelf, and custom multi-function boards
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and a segment LCD
- On-board compass, accelerometer, light, proximity, and temperature sensors
- Measure real-time power consumption of the current over program execution
- Security and encryption functions enable secure data communications and storage, with support for industry-standard algorithms such as AES 128/256 and GHASH
- Safety features include hardware diagnostics, memory protection, and watchdog timeout
- DIP switches for error-free function configuration
- Debugging and programming with J-Link® OB on board
Sample & Buy
S3A7 Development Kit
| Description: | S3A7 Development Kit |
| HTS (US): | 8471.50.0150 |
| ECCN (US): | 3A991.a.2 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
Support
Support Communities
- Selective SRAM initialization with MMF flash update on DK-S3A7
... code and jumping to the new application image, the key state variables were still there. I'm currently testing MMF-based flash updates with the DK-S3A7 evaluation board, based on examples by Richard Warner and Fatih Peksenar. I have two simple applications built to run at the MMF address ...
Apr 5, 2017 - DAC Setup on the S3A7: Want 5 Volts instead of 3.3 Volts Max
Hi, I am using DAC0 and DAC1 with the S3A7 board, and I can change the output from 0 to 3.3 V, but I would like to see if we can go from 0 to 5 V instead. I attempted to provide 5 V to P010/P012 via ...
Aug 31, 2017 - Bluetooth Low Energy on DK-S7G2 application has build error.
Hello I tried to build below application note. R12AN0027EU0102, Bluetooth Low Energy on DK-S7G2 and DK‑S3A7 SSP 1.2.0 but there is lib build error. so I checked lib folder location and file exising. lib is on right location. How can I build that application. thanks.
Apr 2, 2018
Knowledge Base
- What are the specifications for the DK-S3A7 V2 LCD Panel?
Question: What are the specifications for the LCD Panel for the DK-S3A7 V 2.0? Answer: The specifications are attached below documents. DK- LCD Specification:DK-S3A7-LCD_v2.0.pdf The Data Sheet: LXD-M7190A_DS_(4.3_300NIT_RT).pdf FEMA Specification: Fema_T6022A-1PRPO_BEV_B ...
- r_icu Module Guide Resources
... Module Guide Resources The following application projects are available from the Renesas web site at the referenced url. Bluetooth Low Energy on DK-S7G2 and DK-S3A7 - Application Project here. Getting Started with the Weather Panel Application - Application Project here. The External IRQ HAL module is used in the Developer ...
- r_dmac Module Guide Resources
... from the Renesas web site at the referenced url. HMI Brushless DC (BLDC) Motor Controller - Application Project here. Bluetooth Low Energy on DK-S7G2 and DK-S3A7 - Application Project here. Getting Started with the Audio Player Application using SSP - Application Project here. Renesas Synergy™ Software Package (SSP) PDC Capture ...
