Overview
Description
The QuickConnect Beginners Kit is designed to offer a user-friendly entry point into the QuickConnect Platform. All boards included in the kit are supported through QuickConnect Studio. Featuring a modular design with standard Pmod™ connectors, the kit includes an MCU board, a Wi-Fi connectivity module, and a variety of sensors—ideal for fast prototyping. This setup enables both rapid software development and easy hardware integration. Users can create projects using AWS MQTT sample applications and gather real-time data from sensors such as temperature, humidity, air quality, and audio.
Launched in May 2025, the QuickConnect Beginners Kit V2.0 is a streamlined version of the original kit. It helps users quickly get started with QuickConnect Studio, supporting key features like project creation, customization, compilation, and debugging—all within a cloud-based development environment.
Boards included in the kit:
Board Name | Description | QC Beginners Kit | QC Beginners Kit-V2.0 |
---|---|---|---|
RA6E2 Board | 200MHz Arm® Cortex®-M33 general-purpose MCU board | check | check |
DA16600 Pmod | Wi-Fi for cloud connectivity | check | check |
DA14531 Pmod | SmartBond TINY Bluetooth® Low Energy Module | check | |
Humidity and Temperature Sensor Pmod | Humidity and temperature sensor board | check | check |
Air Quality Sensor Pmod 1 | TVOC gas sensor board | check | |
Air Quality Sensor Pmod 2 | Ozone and NO2 gas sensor board | check | |
Digital MIC Pmod TDK_ICS43434 | Digital audio sensor board | check |
Features
- Rapid prototyping using MCU, connectivity, and sensors
- All boards are supported on QuickConnect Studio for system software development and customization
- Samples of use cases for AWS connectivity are described in the user manual
- Mobile app available for Wi-Fi provisioning on Android and iOS
- QuickConnect Beginners kit V2.0 with Bluetooth® Low Energy (LE) module can be used to complete the example projects available in the application manual for the kit
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.47 MB | |
Manual - Development Tools | PDF 6.10 MB | |
Application Note | PDF 1.15 MB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Related Boards & Kits
Ultra-Low-Power Wi-Fi + Bluetooth Low Energy Combo Pmod Board
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power Wi-Fi and low-power Bluetooth LE functionality to your device. The DA16600MOD integrates with the low-power Wi-Fi DA16200 SoC and...
Lab on the Cloud
Lab on the Cloud
This kit is a prototyping solution for AWS and Reality AI. It measures temperature, humidity, and air quality, and publishes sampled data via AWS MQTT to a subscribed client.
This kit is a prototyping solution for AWS connectivity and Reality AI. It measures temperature, humidity, and outdoor air quality, and publishes sampled data via AWS MQTT to a subscribed client.
This board allows users to develop and test Reality AI for microphone demos using RA6E2 and Reality AI Tools. In voice recognition mode, it collects voice data via a digital microphone to identify 1KHz using Reality AI.
Product Options
Applied Filters:
Videos & Training
Watch this video to learn more about QuickConnect Beginner's Kit. We will walk you through the kit contents and demonstrate how to build a simple sensor solution.