Overview
Description
The RA0E2 Fast Prototyping Board comes equipped with an RA0E2 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno™ and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA0E2 MCU and for connecting between the RA0E2 Fast Prototyping Board and various wireless or sensor modules.
Features
- Equipped with an RA0E2 32-bit MCU 64-pin ROM: 128KB, RAM: 16KB
- No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the MCU
- Arduino Uno™ and Pmod™ interfaces
- Small size board: 55.88mm x 85mm
- Support for various RA0E2 software and tools
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code | ZIP 10.63 MB | |
Sample Code |
[Software=RA Flexible Software Package|v5.9.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
ZIP
11.78 MB
Application:
Communications Infrastructure, Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Software Package
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v5.9.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
ZIP
1.93 MB
Application:
Communications Infrastructure, Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Software Package
IDE:
e2 studio
|
|
3 items
|
Related Boards & Kits
RA0E1 Fast Prototyping Board
The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It features a built-in SEGGER J-Link emulator circuit allowing you to write and debug programs without the need for additional tools....
Product Options
Applied Filters:
Videos & Training
This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software.
The guide features the FPB-RA0E1 (Debugger: J-Link ARM) as a practical example.
Related Resources