Skip to main content

Overview

Description

The LVC162245A is designed for asynchronous communication between data buses and can be used as two 8-bit transceivers or one 16-bit transceiver. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated. All pins of the 74LVC162245A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVC162245A operates at -40 °C to +85 °C.

Features

  • Typical tSK(o) (output skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, normal range
  • VCC = 2.7V to 3.6V, extended range
  • CMOS power levels (0.4µW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Available in 48-pin SSOP, TSSOP, and TVSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE Log in to Download ZIP 61 KB
Model - IBIS ZIP 18 KB
2 items

Product Options

Applied Filters: