Skip to main content

Overview

Description

The 70V3579 is a high-speed 32K × 36 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70V3579 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 3.3V.

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Pipelined output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • LVTTL compatible, single 3.3V (±150mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 256-pin BGA, 208-pin fpBGA and 208-pin PQFP packages
  • Industrial temperature range (-40°C to +85°C) is available

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Verilog Log in to Download TXT 16 KB
Model - VHDL Log in to Download TXT 33 KB
Model - IBIS ZIP 8 KB
Model - IBIS ZIP 9 KB
Model - SPICE Log in to Download TAR 48 KB
5 items

Product Options

Applied Filters: