Skip to main content

Overview

Description

The 72V3622 is a 3.3V version of the 723622. Two independent 256 x 36 dual-port SRAM FIFOs onboard each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.

Features

  • Supports clock frequencies up to 100 MHz
  • Fast access times of 6.5ns
  • Two independent clocked FIFOs buffering data in opposite directions
  • Programmable Almost-Full and Almost-Empty flags
  • Microprocessor Interface Control Logic
  • Select IDT Standard timing or First Word Fall Through timing
  • Available in 120-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE Log in to Download TAR 40 KB
1 item

Product Options

Applied Filters: