Overview

Description

The 74CBTLV3384 is a ten bit high-speed bus switch with low on-state resistance of the switch allowing connections to be made with minimal propagation delay. The device is organized as dual 5-bit bus switches with separate outputenable (OE) inputs, to allow use as two 5-bit bus switches or one 10-bit bus switch. The 74CBTLV3384 operates at -40C to +85C

Features

  • 5 ohm A/B bi-directional bus switch
  • Isolation under power-off conditions
  • Over-voltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V - 3.6V, Normal Range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 24 pin QSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models