Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

Lead Count (#) 100
Pkg. Code PLQP0100KB-A
Pkg. Dimensions (mm) 14 x 14 x 1.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 2W
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU M32C/80
Bit Size 32
Program Memory (KB) 0
Lead Count (#) 100
Timer 16-bit x 11-ch
ADC 10-bit x 26-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 1
Ethernet No
Family Name M16C/R32C/M32C
Length (mm) 14
MOQ 1
Moisture Sensitivity Level (MSL) 2W
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 1.7
Width (mm) 14

Description

The M32C/81 (M32C/81, M32C/81T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.