Lead Count (#) | 128 |
Pkg. Code | pkg_502 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |
RoHS (M306NMMG-XXXGP) | EnglishJapanese |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
RAM (KB) | 20 |
Program Memory (KB) | 256 |
Lead Count (#) | 128 |
Operating Freq (Max) (MHz) | 24 |
Timer | 16-bit x 11-ch |
ADC | 10-bit x 26-ch |
DAC | 8-bit x 2-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
CAN (ch) | 2 |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | M16C/R32C/M32C |
Lead Compliant | No |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 14 |
This Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.