Lead Count (#) | 100 |
Pkg. Code | pkg_1052 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
RoHS (M30302MDP-XXXGP#U4) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
RAM (KB) | 6 |
Program Memory (KB) | 160 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 16 |
Timer | 16-bit x 6-ch |
ADC | 10-bit x 18-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Temp. Range (°C) | -40 to +85°C |
Carrier Type | Tray/Embossed tape |
Family Name | M16C/R32C/M32C |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 14 |
The M16C/30P Group is supported only for customers who have already adopted these products. The RX130, RL78/G14 Groups are recommended for new designs.