Skip to main content

Overview

Description

The ISL1571 is a dual operational amplifier designed for PLC line driving in Orthogonal Frequency-Division Multiplexing (OFDM) and Spread Spectrum Communication (SSC) based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1571 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation across the full -40°C to +85°C temperature range. The ISL1571 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1571 is ideal for line driving applications following the Homeplug 1. 0, Homeplug AV and UPA standard based PLC.

Features

  • 21dBm output power capability
  • Drives up to 750mA from a +12V supply
  • 20VP-P differential output drive into 21Ω
  • Very low noise floor
  • -75dBc typical driver output distortion at 4MHz
  • -80dBc typical driver output distortion at 10MHz
  • -79dBc typical driver output distortion at 17MHz
  • Low quiescent current of 6mA per amplifier
  • Supply range
    • ISL1571IUEZ: 4.5V to 12V
    • ISL1571IRZ ±2.25V to ±6V: 4.5V to 12V
  • 250MHz bandwidth
  • Thermal shutdown
  • Pb-free (RoHS compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 615 KB
Product Change Notice PDF 169 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 98 KB
Product Change Notice PDF 135 KB
Product Change Notice PDF 180 KB
Product Change Notice PDF 117 KB
7 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT 5 KB
1 item

Product Options

Applied Filters: