Overview
Description
The IDT Tsi381 evaluation board is ideal for evaluating and prototyping the Tsi381 PCIe-to-PCI bridge. The Tsi381 evaluation board is an extended height x1 PCIe card that is designed to fit into a standard PCIe slot on a PC motherboard, or interconnect with other cards equipped with a standard PCIe connector.
The evaluation board uses the Tsi381 to bridge between x1 PCIe on the card edge to four 32-bit PCI slots on the board.
Features
- Single x1 lane, 2.5 Gbps PCIe extended height riser card
- Fully compliant with PCI Express Specification (Revision 1.1)
- Four 32-bit, 25–66 MHz, PCI slots
- Serial EEPROM that can be programmed with optimized settings for the Tsi381
- PCI power supported through system or external ATX supply
- 3.3V/Universal PCI card support
- Optional 5V PCI card support
- Optional on-board PCIe reference clock
- Optional on-board PCI bus clock
- Manual and auto-detect PCI bus clock frequency
- Over current protection
- Optional PCI bus arbiter CPLD
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.08 MB | |
Manual - Hardware | PDF 257 KB | |
Manual - Hardware | PDF 224 KB | |
Manual - Hardware | PDF 245 KB | |
Schematic | PDF 633 KB | |
5 items
|
Product Options
Applied Filters: