Overview
Description
The P9036A-TX-A6 evaluation board serves to demonstrate the features and performance of the P9036A wireless power charging solution for base stations with a Tx-A6 coil transmitter. The three-coil transmitter system enables a large active power area with high efficiency transfer and enables power to only one coil at a time when the Receiver is detected. The design allows detailed signal inspection of different nodes using various testing points. The evaluation module is a stand-alone application; all it needs is a 12V/1A DC power adapter and a WPC certified power receiver.
Optionally the EVM’s activity can be monitored by I2C communication and GUI (graphical user interface) software through a USB cabled JM60 dongle board, which interfaces the EVM to the computer. The MAIN tab of the software tool provides real time plots of coil current, PWM frequency, and duty cycle, including different states of the microcontroller and FOD (foreign object detection). The evaluation board utilizes an external EEPROM which contains Tx firmware to enable programmability. The external EEPROM memory chip is pre-programmed with a standard start-up program that is automatically loaded when 12V power is applied. The EEPROM can be reprogrammed to suit the needs of specific applications using the P9036A software tool.
Features
- Free positioning Tx-A6 3-coil charging system
- Meets WPC 1.1 specifications with enhanced EMI
- Wireless Charging active area – 745mm2
- Input voltage range: 11.5V ~ 15V
- Output power up to 5W
- Efficiency up to 70%
- Status indication LEDs
- Firmware which enables system monitoring
- Easy programmability by I2C
- Foreign Object Detection (FOD) and indication
Applications
Documentation
Manual - Hardware | PDF 6.32 MB | |
Other | PDF 240 KB | |
Other | XLSX 34 KB | |
Other | PDF 43 KB | |
Other | ZIP 391 KB | |
5 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: