Skip to main content

Overview

Description

The F1431B is a high linearity RF Digital Variable Gain Amplifier, (DVGA) used as the power amplifier driver in transmitter applications. The F1431B provides 14dB gain, +41.1dBm OIP3, and a 4.2dB noise figure (NF) at 2.0GHz. The digital step attenuator (DSA) has a 23dB range with a 0.5dB step size and operates from 0.35GHz to 3GHz with one tuning circuit. This device uses a single 5V supply and 150mA of current.

Features

  • 0.35GHz to 3GHz operating range
  • 14.3dB typical gain at 2GHz
  • Glitch-Free™ 23dB gain adjustment
  • 0.5dB step size
  • 4.2dB NF at 2GHz
  • +41.1dBm OIP3 at 2GHz
  • +23.3dBm output P1dB at 2GHz
  • Single 5V supply voltage
  • IDD = 150mA
  • 50Ω single-ended input/output impedances
  • 1.8V and 3.3V logic support
  • Standby Mode for power savings
  • Operating temperature (TCASE) range: -40 °C to +105 °C
  • 4mm × 4mm, 24-TQFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 2.82 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: