Skip to main content

Overview

Description

This is the evaluation board for the Renesas 5P49V5943 programmable clock generator. With RMS phase jitter less than 0.7 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock® 5 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.

Features

  • 2 Universal Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
  • Crystal Input
  • When the board is connected to a PC running Renesas Timing Commander™ software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.21 MB
Manual - Software PDF 2.04 MB
Schematic PDF 40 KB
3 items

Product Options

Applied Filters:

Videos & Training

How to Program VersaClock - 5 Programmable Clock Generator by IDT

This video will show you how to program VersaClock® 5 Low Power Programmable Clock Generator.