Skip to main content

Overview

Description

The 840002 is a 2 output LVCMOS/LVTTL Synthesizer optimized to generate Fibre Channel reference clock frequencies. Using a 26.5625MHz, 18pF parallel resonant crystal, the following frequencies can be generated based on the 2 frequency select pins (F_SEL1:0): 212.5MHz, 159.375MHz, 156.25MHz, 106.25MHz, and 53.125MHz. The 840002 uses low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Fibre Channel jitter requirements. The 840002 is packaged in a 16-pin TSSOP package.

Features

  • Two LVCMOS outputs @ 3.3V, 17Ω typical output impedance
  • Selectable crystal oscillator interface or LVCMOS single-ended input
  • Output frequency range: 46.66MHz - 233.33MHz
  • VCO range: 560MHz - 700MHz
  • Supports the following output frequencies: 212.5MHz, 159.375MHz, 156.25MHz, 106.25MHz and 53.125MHz
  • RMS phase jitter @ 212.5MHz (637kHz - 10MHz): 0.83ps (typical)
    Typical phase noise at 212.5MHz:
    Offset                   Noise Power
      100Hz ............... -91.3 dBc/Hz
        1kHz ............. -114.3 dBc/Hz
      10kHz ............. -120.7 dBc/Hz
    100kHz ............. -120.2 dBc/Hz
  • Full 3.3V or 3.3V core/2.5V output supply modes
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 8 KB
1 item

Product Options

Applied Filters: