Skip to main content

Features

  • Four 0.7V current mode differential HCSL output pairs
  • Crystal oscillator interface: 25MHz
  • Output frequency: 100MHz
  • RMS phase jitter @ 100MHz (12kHz - 20MHz): 1.145ps (typical)
  • Cycle-to-cycle jitter: 20ps (maximum)
  • I2C support with readback capabilities up to 400kHz
  • Spread Spectrum for electromagnetic interference (EMI) reduction
  • 3.3V operating supply mode
  • -40°C to 85°C ambient operating temperature
  • Available lead-free (RoHS 6) package
  • PCI Express Gen 1, 2, 3 jitter compliant

Description

The 841S104I is a PLL-based clock synthesizer specifically designed for PCI_Express™ Clock applications. This device generates a 100MHz differential HCSL clock from an input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. An external reference is applied to the XTAL_IN pin with the XTAL_OUT pin left floating.The device offers spread spectrum clock output for reduced EMI applications. An I2C bus interface is used to enable or disable spread spectrum operation as well as select either a down spread value of -0.35% or -0.5%.The 841S104I is available in a lead-free 24-Lead package.

Parameters

Attributes Value
Temp. Range (°C) -40 to 85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TSSOP 7.8 x 4.4 x 1.0 24 0.65

Applied Filters: