Overview
Description
The CLC2622 is a low power CMOS LCD controller driver, designed to drive a graphic display with 2, 4 or 8 rows and 38, 36 or 32 columns in muxed mode or up to 40 segments in static mode. All necessary functions for the display are provided in a single chip, including on-chip generation of the LCD bias voltages, display refresh and FR clock generation, resulting in a minimum of external components.
The large voltage range and a low current consumption make the driver suitable for a variety of different LCD displays. Also, large pixel size applications are supported due to the low driver impedance. Several CLC2622 can be easily cascaded, no external resistor bias chain and no external clock is necessary.
Benefits
- Flexibility to support a range of LCD displays
- Minimal external components and chip-on-glass mountable for small system footprint
- Easily cascadable
Features
- Selectable static or multiplexing LCD driver
- Integrated dual RAM for display storage
- On chip LCD bias voltage generation, display refresh and internal clock generation
- Selectable synchronize signal generation for large LCD applications
- Packages
- QFN-56
- CSP-56 (3.14mm x 2.98mm) with gold bumps
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 257 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
