Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The HI5766 is a monolithic, 10-bit, analog-to-digital converter fabricated in a CMOS process. It is designed for high speed applications where wide bandwidth and low power consumption are essential. Its 60 MSPS speed is made possible by a fully differential pipelined architecture with an internal sample and hold. The HI5766 has excellent dynamic performance while consuming only 260mW power at 60 MSPS. Data output latches are provided which present valid data to the output bus with a latency of 7 clock cycles. It is pin-for-pin functionally compatible with the HI5702, HI5703 and the HI5746. For internal voltage reference, please refer to the HI5767 data sheet.

Features

  • Sampling Rate 60 MSPS
  • 8.3 Bits at fIN = 10MHz
  • Low Power at 60 MSPS 260mW
  • Wide Full Power Input Bandwidth 250MHz
  • On Chip Sample and Hold
  • Fully Differential or Single-Ended Analog Input
  • Single Supply Voltage +5V
  • TTL/CMOS Compatible Digital Inputs
  • CMOS Compatible Digital Outputs 3.0/5.0V
  • Offset Binary or Two's Complement Output Format

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 846 KB
Brochure PDF 5.41 MB 日本語
End Of Life Notice PDF 200 KB
Product Change Notice PDF 98 KB
Manual - Development Tools PDF 201 KB
Application Note PDF 503 KB
Application Note PDF 1.08 MB
Application Note PDF 508 KB
Application Note PDF 287 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: