Skip to main content

Overview

Description

The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Features

  • Supply Voltage: 1.71V to 5.5V
  • Low Quiescent Current: 375nA per Amplifier (typ.)
  • Rail-to-Rail Input/Output
  • Low Offset Voltage: ±200µV (typ.)
  • Low Offset Drift: 1µV/°C (typ.)
  • DC Precision
    • PSRR: 115dB
    • CMRR: 100dB
    • AOL: 120dB
  • Zero-Crossover
  • Gain-Bandwidth Product: 10kHz (typ.)
  • Industrial Temperature Range: -40°C to 85°C

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 4 KB
PCB Design Files ZIP 2 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE ZIP 2 KB
1 item

Product Options

Applied Filters: