Overview
Description
The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.
Features
- Supply Voltage: 1.71V to 5.5V
- Low Quiescent Current: 375nA per Amplifier (typ.)
- Rail-to-Rail Input/Output
- Low Offset Voltage: ±200µV (typ.)
- Low Offset Drift: 1µV/°C (typ.)
- DC Precision
- PSRR: 115dB
- CMRR: 100dB
- AOL: 120dB
- Zero-Crossover
- Gain-Bandwidth Product: 10kHz (typ.)
- Industrial Temperature Range: -40 °C to 85 °C
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.58 MB | |
Brochure | PDF 5.41 MB 日本語 | |
White Paper | PDF 501 KB | |
Application Note | PDF 2.85 MB | |
Application Note | PDF 691 KB | |
Application Note | PDF 348 KB | |
Application Note | PDF 502 KB | |
White Paper | ZIP 902 KB | |
8 items
|
Design & Development
Software & Tools
Boards & Kits
SLG88103V-EVB
Active
Dual-Channel Micropower Operational Amplifier Evaluation Board
The SLG88103V-EVB evaluation board is used to evaluate the SLG88103V dual-channel micropower operational amplifier for GreenPAK™.
The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: