Pkg. Type | MP-45 |
Pb (Lead) Free | Yes |
RoHS (AC05DSMA-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Pkg. Type | MP-45 |
Pb (Lead) Free | Yes |
Application | For phase control |
Lead Compliant | No |
MOQ | 1 |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.