Lead Count (#) | 28 |
Pkg. Code | NBG28 |
Pitch (mm) | 0.5 |
Pkg. Type | VFQFPN |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.8 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | NLR |
HTS (US) | 8542390001 |
Lead Count (#) | 28 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 2500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C (Tc ≤ 105°C) |
Price (USD) | 1ku | 5.36568 |
105°C Max. Case Temp. | 1 |
Additive Phase Jitter Typ RMS (fs) | 43 |
Additive Phase Jitter Typ RMS (ps) | 0.043 |
Adjustable Phase | No |
Advanced Features | Dual Buffer |
Channels (#) | 2 |
Core Voltage (V) | 2.5, 3.3 |
Family Name | 8SLVP |
Function | Buffer |
Input Freq (MHz) | 0 - 2000 |
Input Type | CML, LVDS, LVPECL |
Inputs (#) | 2 |
Length (mm) | 5 |
Longevity | 2040 Apr |
MOQ | 2500 |
Noise Floor (dBc/Hz) | -162 |
Output Banks (#) | 2 |
Output Freq Range (MHz) | 0 - 2000 |
Output Skew (ps) | 25 |
Output Type | LVPECL |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 8 |
Package Area (mm²) | 25.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.8 |
Pkg. Type | VFQFPN |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 2.5 - 2.5, 3.3 - 3.3 |
Tape & Reel | Yes |
Thickness (mm) | 0.8 |
Width (mm) | 5 |
The 8SLVP2104I is a high-performance differential dual LVPECL fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The 8SLVP2104I is characterized to operate from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP2104I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low skew outputs are available. The integrated bias voltage reference enable easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.