Lead Count (#) | 100 |
Pkg. Code | pkg_2980 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD78F1504AGC-UEU-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTS (US) |
Longevity | 2025 Dec |
Bit Size | 16 |
Program Memory (KB) | 96 |
Data Flash (KB) | 0 |
RAM (KB) | 6 |
Lead Count (#) | 100 |
Supply Voltage (V) | 1.8 - 5.5 |
Operating Freq (Max) (MHz) | 20 |
CPU | 78K0R |
RTC | No |
LVD or PVD | Yes |
DMA | Yes |
I/O Ports | 65 |
Timer | 16-bit x 12-ch |
ADC | 12-bit x 12-ch |
DAC | 12-bit x 2-ch |
Ethernet | No |
Temp. Range | -40 to +85°C |
Price (USD) | 1ku | 9.07244 |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 14 |
The 78K0R/Lx3 Group is supported only for customers who have already adopted these products. The RL78/L1C, RL78/L13 Groups are recommended for new designs.