Skip to main content
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Lead Count (#) 25
Pkg. Code pkg_2961
Pkg. Type WFLGA
Pkg. Dimensions (mm) 3 x 3 x 0.76

Environmental & Export Classifications

ECCN (US) 5A002
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
HTS (US)

Product Attributes

Program Memory (KB) 4
RAM (KB) 0.375
Lead Count (#) 25
I/O Ports 21
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 10-bit x 7-ch
Bit Size 8
CPU 78K0
Carrier Type Embossed Tape
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant No
Length (mm) 3
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 10
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 3 x 3 x 0.76
Pkg. Type WFLGA
RTC No
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Temp. Range -40 to +85°C
Thickness (mm) 0.76
Width (mm) 3

Description

The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.