Lead Count (#) | 32 |
Pkg. Code | pkg_3438 |
Pkg. Type | HWQFN |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |
ECCN (US) | 5A002 |
RoHS (UPD78F0561K8(S)-XXX-3B4-E3-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTS (US) |
Program Memory (KB) | 8 |
RAM (KB) | 0.5 |
Lead Count (#) | 32 |
I/O Ports | 25 |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
ADC | 10-bit x 11-ch |
Bit Size | 8 |
CPU | 78K0 |
Carrier Type | Tray |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 5 |
MOQ | 2500 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 10 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |
Pkg. Type | HWQFN |
RTC | No |
Supply Voltage (V) | 1.8 - 5.5 |
Tape & Reel | No |
Temp. Range | -40 to +85°C |
Thickness (mm) | 0.8 |
Width (mm) | 5 |
The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.