Lead Count (#) | 20 |
Pkg. Code | pkg_8196 |
Pkg. Type | LSSOP |
Pkg. Dimensions (mm) | 6.5 x 6.1 x 1.4 |
ECCN (US) | 5A002 |
RoHS (UPD78F0560MC(S)-CAA-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTS (US) |
Longevity | 2025 Dec |
Program Memory (KB) | 4 |
RAM (KB) | 0.375 |
Lead Count (#) | 20 |
I/O Ports | 16 |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
ADC | 10-bit x 6-ch |
Price (USD) | 1ku | 2.37265 |
Bit Size | 8 |
CPU | 78K0 |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 6 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 10 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 6 x 1.4 |
Pkg. Type | LSSOP |
RTC | No |
Supply Voltage (V) | 1.8 - 5.5 |
Tape & Reel | No |
Temp. Range | -40 to +85°C |
Thickness (mm) | 1.4 |
Width (mm) | 6 |
The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.