Lead Count (#) | 100 |
Pkg. Type | TQFP |
Pkg. Code | PK100 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
Pb (Lead) Free | No |
ECCN (US) | 3A991 |
HTS (US) | 8542320040 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | TQFP |
Lead Count (#) | 100 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 20.0 |
MOQ | 144 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 280.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
Qty. per Carrier (#) | 72 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14.0 |
This product is obsolete.