Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
Lead Compliant No
Longevity 2034 Oct
MOQ 1
Price (USD) $3.55305
Tape & Reel No

Description

The µPD720210 is a 4-port USB 3.0 hub controller, which complies with the Universal Serial Bus 3.0 Specification and is compatible with Renesas’ industry-standard host controllers. The controller provides four downstream USB ports. Each of these ports is fully backward compatible with all previous versions of USB LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation.

The μPD720210 comes in a 76-pin QFN package and integrates commonly required external components such as voltage regulators. Therefore, overall system bill of materials cost is reduced.