Overview
Description
The NX7637BF-AA is a 1 625 nm Multiple Quantum Well (MQW)structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).
Features
- High output power: Pf = 140 mW @ IFP = 1 000 mA*1
- Long wavelength: λC = 1 625 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 762 KB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: