Skip to main content

Overview

Description

The NX6350EP series is a 1 270/1 290/1 310/1 330 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.

Features

  • Optical output power: PO = 8.5 mW
  • Low threshold current: Ith = 8 mA
  • Differential efficiency: ηd = 0.35 W/A
  • Wide operating temperature range: TC = −5 to +85°C
  • InGaAs monitor PIN-PD
  • CAN package: φ 5.6 mm
  • Focal point: 6.2 mm

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 695 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: