Skip to main content

Overview

Description

The ISL2671286 is a sampling SAR-type ADC which features excellent linearity over supply and temperature variations, and provides a drop-in compatible alternative to all ADS1286 performance grades. The robust high impedance input minimizes errors due to leakage currents, and specified measurement accuracy is maintained with input signals up to the supply rails. The reference accepts inputs between 1. 25V to 5. 0V, providing design flexibility in a wide variety of applications. The ISL2671286 also features up to 8kV Human Body Model ESD survivability. The serial digital interface is SPI compatible and is easily interfaced to all popular FPGAs and microcontrollers. Operating from a 5V supply, power dissipation is 1. 4mW at a sampling rate of 20kSPS and just 15µW between conversions utilizing the Auto Power-Down mode. These features make the ISL2671286 an excellent solution for remote industrial sensors and battery-powered instruments. The ISL2671286 is available in an 8 Ld SOIC package and is specified for operation over the industrial temperature range of –40°C to +85°C.

Features

  • Drop-In Compatible with ADS1286 (All Performance Grades)
  • Simple SPI-compatible Serial Digital Interface
  • Guaranteed No Missing Codes
  • 20kHz Sampling Rate
  • +4.50V to +5.25V Supply
  • Low 280µA Operating Current (20kSPS)
  • Power-down Current between Conversions: 3µA
  • Excellent Differential Non-Linearity (0.75LSB Max)
  • Low THD: -83dB (Typ)
  • Pb-Free (RoHS Compliant)
  • Available in SOIC Package

Comparison

Applications

  • Remote Data Acquisition
  • Battery Operated Systems
  • Industrial Process Control
  • Energy Measurement
  • Data Acquisition Systems
  • Pressure Sensors
  • Flow Controllers

Documentation

Type Title Date
Datasheet PDF 880 KB
Brochure PDF 5.41 MB 日本語
End Of Life Notice PDF 1.17 MB
Product Change Notice PDF 152 KB
Application Note PDF 843 KB
Application Note PDF 503 KB
Application Note PDF 1.08 MB
Application Note PDF 287 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: