Overview
Description
The PowerPro™ delivers memory control support for PowerPC® processors (MPC750, MPC740) and the IDT PowerPC-to-PCI bus switch, PowerSpan™. The PowerPro is designed to leverage the switched PCI architecture of PowerSpan II in PowerPC applications.
Features
- Processor (60x) Bus Interface (64-bit/100 MHz)
- SDRAM Interface – 64-bit data bus, 72-bit data bus with ECC
- FLASH/ROM Interface
- Dual UARTs
- I2C Interface
- Interrupt Controller
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.51 MB | |
Product Change Notice | PDF 23 KB | |
End Of Life Notice | PDF 541 KB | |
Device Errata | PDF 47 KB | |
Product Brief | PDF 150 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: