Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • Clock input divider by 2 for less jitter contribution
  • CMOS or LVDS DDR digital outputs
  • Duty cycle stabilizer
  • Input bandwidth, 600 MHz
  • Offset binary, 2's complement, gray code
  • Power dissipation, 775 mW at 80 Msps
  • Power-down and Sleep modes
  • Sample rate up to 80 Msps
  • Single 3 V supply
  • SPI

Description

The ADC1212D080HN is a dual channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at sample rates up to 80 Msps. Pipelined architecture and output error correction ensure the ADC1212D080HN is accurate enough to guarantee zero missing codes over the entire operating range.

Applied Filters: