Skip to main content

Overview

Description

The IDT932S805 is a main clock synthesizer chip that, when paired with IDT9DB108, provides all clocks required by Serverworks HT2100-based servers. An SMBus interface allows full control of the device.

Features

  • 7 - Pairs of AMD K8 clocks
  • 6 - Pair of SRC/PCI Express* clock
  • 3 - 14.318 MHz REF clocks
  • 3 - 48MHz clocks
  • 2 - PCI 33 MHz clocks
  • 2 - 25MHz clocks

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: