Skip to main content

Overview

Description

The μPD720210 is a USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 2.0 hub core. The device is fully compatible with all prior versions of USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 76-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, μPD720210 incorporates our low-power technologies and supports all mainstream battery charging specifications.

The μPD720210 USB 3.0 4-port hub reference design uses the µPD720210K8-BAF-A USB hub controller. The plug-and-play hub expands four USB 3.0 ports from a PC's USB 3.x port. No driver is required for a common OS.

Features

  • μPD720210 USB 3.0 Hub Controller
    • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
      • Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
      • Supports USB 3.0 link power management (U0/U1/U2/U3)
      • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
    • Configurable downstream port count of 2, 3, or 4
    • Supports all VBUS control options
      • Individual or global overcurrent detection
      • Individual or ganged power control
    • Supports USB 3.0/2.0 Compound (non-removable) devices by I/O pin configuration
    • Supports clock output (24/12MHz) for Compound (non-removal) devices on downstream ports
    • Supports Energy Star and EuP specifications for low-power PC peripherals and monitors
    • Single 5V Power Supply
      • Onchip Low-Dropout Regulator (LDO) for 3.3V from 5V input and Switching Regulator for 1.05V from 5V input
    • System clock: 24MHz crystal or oscillator
    • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
    • Supports SPI ROM for optional firmware and parameter data
    • Small footprint
      • Small and low pin count package with simple pin assignment for PCB layout
      • Integration of many peripheral components
      • Direct routing of all USB signal traces to connector pins using one layer of the PCB
    • Self/Bus-powered modes can be set by pin strapping
    • Integrated termination resistors for USB
    • Provides SUSPEND status output

Applications

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 1.20 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 5.53 MB
1 item

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?