Overview
Description
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and signals, and control IO-Link communications via a ZIOL2401 IO-Link PHY chip.
Features
- View RX23E-A RSSK information, and monitor temperature measurement and parameter settings using the IO-Link tool on a PC via a master device.
- Includes demo that controls LED on/off control based on temperature measurement value set in the IO-Link tool, as an example of an application transmitting an indicated value from an upper layer to a temperature measurement device. Easily try out two-way communication, one of the merits of IO-Link.
- Contains IO-Link stack developed by TMG, which can be used for evaluation purposes.
- Sensor signal isolating photocoupler/optocoupler, power supply ICs, and other peripheral components ideal for temperature measurement devices are also available from Renesas.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Flyer | PDF 339 KB 日本語 | |
Application Note | PDF 2.39 MB 日本語 | |
2 items
|
Design & Development
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
RX23E-A Group Example of IO-Link device (temperature sensor) Application Note Rev.1.00 - Sample Code
ZIP
16.15 MB
|
|
1 item
|
Related Boards & Kits
RTK0ESXB10C00001BJ
Active
Renesas Solution Starter Kit for RX23E-A
Using the evaluation board (RSSK RX23E-A) equipped with RX23E-A and peripheral circuits for sensor measurement, and software that can be downloaded from the web, you can start analog characteristic evaluation immediately after purchasing the kit. By using this kit, it is possible to shorten the...
Recommended Documents:
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Videos & Training
News & Blog Posts
Blog Post
Nov 30, 2023
|
Blog Post
Nov 25, 2022
|
Blog Post
Mar 25, 2021
|