1. Home
    2. Key Technology
    3. Human Machine Interface

RX71M Display it! - HMI Solution Kit

Overview

An excellent choice for your next HMI (Human Machine Interface) project with a state of the art GUI (Graphical User Interface) is the widely scalable 32bit RX700 product series, which offers up to 4MB Flash and 552kB RAM embedded and runs up to 240MHz on an embedded zero wait state flash.

 

Due to the large embedded RAM of 552kB, RX71M offers the option to keep the video buffer inside the embedded RAM, which could be suitable for display solutions up to WQVGA size. In addition these RX71M devices integrate a so called exDMA peripheral enabling to drive external TFT displays. Several Renesas Alliance partners are able to support your development with a suitable GUI solution package enabling a state of the art HMI according to your needs.

Package Content

  • Renesas RX71M Starter using 240 MHz
  • RX71M MCU
  • YGUI-ADDON-RX: 4.3“ WQVGA LCD including capacitive touch
  • Quick Start Guide
  • CD-ROM including documentation & more

 

Ordering Information

Status: Mass production

Part number: YDISPLAY-IT-RX71M

 

Contact