1. Home
    2. Renesas Synergy™ Platform
    3. Microcontrollers

S1 Series

Ultra-Low Power

 

Architected from the ground up to be power-efficient, Renesas Synergy™ S1 Series MCUs leverage an ultra-low power silicon process with a smart mix of analog and digital peripherals surrounding an efficient Arm® Cortex®-M0+ CPU core to enable long battery life in portable sensor and control applications.

Series Features:

Groups

Technology Differentiation

What Makes the S1 Series Stand Out

Low voltage operation down to 1.6 V with extremely low power operation modes and fast wake-up times of the CPU core and the analog/digital peripherals make S1 Series MCUs uniquely suited for battery-operated sensing and control applications. Hardware acceleration through peripherals helps optimize CPU bandwidth and lower power consumption giving more flexibility to manage events and data transfers. This series includes security functions such as a true random number generator and AES cryptography, safety self-test functions, a capacitive touch interface, and a real-time clock.

Reliable and trusted portable applications are a must for IoT applications and the S1 Series MCUs enable just that.

 

Typical End Applications

Data capture and environment sensing such as smoke, carbon monoxide, chemical/gas, pressure, humidity, light; small kitchen appliances; portable/hand-held products such as Point Of Sale terminals, scanners, activity monitors, and fitness trackers.

 

  • 130-nm low-power process
  • Operating temp. range: -40°C to 105°C
  • GPIO pins: up to 53
  • QFN: 32, 40, 48, 64 pins
  • LQFP: 32, 48, 64 pins
  • LGA: 36 pins

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact