Integrate Renesas' motor control solutions, tailored for high-performance, precise, and cost-effective applications. Our expansive range encompasses devices, software, and tools meticulously crafted for motor control needs.

Additionally, Renesas delivers cutting-edge technology for robotics, including functional safety measures for security and safety, as well as real-time solutions such as sensing, system control, and drive systems. From industrial automation to communication robotics, Renesas offers scalable solutions to fulfill the demands of a smart society, providing advanced functionality and performance.

Applications

Reset
12V Small Motor Solution 12V Small Motor Solution
240V AC BLDC Motor Control
3-Phase Motor Control with RISC-V Core ASSP
RX13T Motor Control 36V/144W Field-Oriented Control (FOC) Controller for BLDC Motors
400V/2kW Synchronous Motor Controller with HMI Controller
48V Position Control Solution
Absolute Inductive Position Sensor
AC Drive & General Purpose Inverter System AC Drive & General Purpose Inverter System
AC Servo Solution AC Servo
Vibration Sensing For Motor Control AI-Based Failure Predictor with Vibration Sensing for Motors
Automatic Wine Cork Opener Automatic Wine Cork Opener
Automotive Monitoring Function Extension for Motor Control System Automotive Monitoring Function Extension
BLDC Traction Motor Drive BLDC Traction Motor Drive
Central Vacuum Cleaner
Cordless Leaf Blower Cordless Leaf Blower
Cordless Single-Phase BLDC Hand Blender
Cordless Vacuum Cleaner Cordless Vacuum Cleaner
DC Motor Driver PMOD DC Motor Driver PMOD™
E-bike System Solution E-Bike System
Electric Power Steering System Electric Power Steering System
High Performance Power Solution for MPUs High Performance Power Platform for MPUs
High Power, Compact BLDC Motor Control High Power, Compact BLDC Motor Control
BLDC Fan with Remote Speed Control & LED Display High-End Electric Fan with BLDC Control
High-Performance Vision AI System High-Performance Vision AI System
High-Power 10.5kW Motor Control High-Power 10.5kW Motor Control
Home HVAC System: Slave Actuator
Household Water Pump Household Water Pump
Large Power BLDC Ceiling Fan with PFC
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Master Actuator for Automatic Home or Building HVAC System
Motor Control for Power Tools
Motor Control System with Industrial Network and Functional Safety Motor Control System with Industrial Network and Functional Safety
Motor Control with Resolver Solution
Motor Generator System Motor Generator System
Robot Controller with Image Processing RTOS MPU
ROS-Based Robot Body Controller ROS-Based Robot Body Controller
Servo Motor Control for Robot Limbs Servo Motor Control for Robot Limbs
Small Industrial Robot Controller with Resolver Motor Control
Highly Efficient and Cost Optimized Smart Heat Pump Smart Heat Pump
Solar Irrigation Pump Controller Smart Solar Irrigation Pump Controller
Torque Control Solution Torque Control System
Triac-Based Motor Controller Triac-Based Motor Controller
xEV Inverter xEV Inverter
Inductive Position xEV Inverter with Inductive Position Sensor (IPS)