ISL3331EVAL1Z, ISL3333EVAL1Z

3.3V, ±15kV ESD Protected, RS-232/RS-485 Transceiver Evaluation Boards

Description

The ISL3331EVAL1Z and ISL3333EVAL1Z evaluation boards are RoHS compliant, and provide a quick and easy method for evaluating the ISL3331 and ISL3333. These boards were designed to allow the user to evaluate all the features available on the ISL3331 (single port) and ISL3333 (dual port) 3.3V, ±15kV ESD protected, dual protocol (RS-232/RS-485) transceivers.

By changing jumper positions the user can quickly set the board to evaluate any of the ISL3331 and ISL3333’s many modes and features, and the input states can also be set via jumpers.

Key Features

  • QFN version demonstrates all enhanced features:
    • Logic supply pin (VL)
    • Three RS-485 speed options - 115kbps/460kbps/20Mbps
    • Active low RS-485 Rx enable for simple direction control
    • Active low RS-232 Tx disable function (ISL3333EVAL1Z)
  • Quick configuration using jumpers
  • State of all inputs can be set by jumper positions
  • ISL3331EVAL1Z: No bus termination resistors; allows RS-232 or RS-485 evaluation
  • ISL3333EVAL1Z: No bus termination resistors on Port 1; allows easy RS-232 evaluation; bus termination resistors on Port 2 for RS-485 evaluation
  • Simple operation requires only one 3.3V power supply

Applications

  • Gaming applications (e.g., slot machines)
  • Single board computers
  • Factory automation
  • Security networks
  • Industrial/Process control networks
  • Level translators (e.g., RS-232 to RS-422)
  • Point of sale (POS) equipment

ISL3333EVAL1Z Dual Port RS-232/RS-485 Transceiver Eval Board

ISL3333EVAL1Z Dual Port RS-232/RS-485 Tx Eval Board

ISL3331EVAL1Z RS-232/RS-485 Transceiver Eval Board

ISL3331EVAL1Z RS-232/RS-485 Tx Eval Board

Related Products

ISL3331
ISL3333

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL3333EVAL1Z Mass Production Renesas $214.50 1 0 Contato Distribuidor -
ISL3331EVAL1Z Mass Production Renesas $214.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.