The ISL29028A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED driver and I2C interface (SMBus compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal microcontroller utilization. For ambient light sensor (ALS) data conversions, an ADC converts photodiode current (with a light sensitivity range up to 2000 Lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources. For proximity sensor (Prox) data conversions, the built-in driver turns on an external infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 540μs conversion time. The ISL29028A provides low power operation of ALS and proximity sensing with a typical 138μA normal operation current (110μA for sensors and internal circuitry, ~28μA for external LED) with 220mA current pulses for a net 100μs, repeating every 800ms (or under). The ISL29028A uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement which is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that both ALS/prox interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29028A is designed to operate from 2.25V to 3.63V over the -40 °C to +85 °C ambient temperature range. It is packaged in a clear, lead-free 8 lead ODFN package.

Features

  • Works Under All Light Sources Including Sunlight
  • Dual ADCs Measure ALS/Prox Concurrently
  • Intelligent Interrupt Scheme Simplifies μC Code
  • 0.5% Typical Nonlinearity
  • Simple Output Code Directly Proportional to lux
  • 50Hz/60Hz Flicker Noise and IR Rejection
  • Light Sensor Close to Human Eye Response
  • Selectable 125/2000 Lux Range
  • Proximity Sensor with Broad IR Spectrum
    • Can Use 850nm and 950nm External IR LEDs
  • IR LED Driver with I2C Programmable Sink Currents
    • Net 100μs Pulse with 110mA or 220mA Amplitudes
    • Periodic Sleep Time up to 800ms Between Pulses
  • Ambient IR Noise Cancellation (Including Sunlight)
  • Independent ALS/Prox Interrupt Thresholds
  • Adjustable Interrupt Persistency
    • 1/4/8/16 Consecutive Triggers Required Before Interrupt
  • 138μA DC Typical Supply Current for ALS/Prox Sensing
    • 110μA for Sensors and Internal Circuitry
    • 28μA Typical Current for External IR LED (Assuming 220mA for 100μs Every 800ms)
  • <1.0μA Supply Current When Powered Down
  • Set Registers; Wait for Interrupt
  • I2C (SMBus Compatible) Output
  • Temperature Compensated
  • Tiny ODFN8 2.0mm x 2.1mm x 0.7mm Package
  • 1.7V to 3.63V Supply for I2C Interface
  • 2.25V to 3.63V Sensor Power Supply
  • Pb-Free (RoHS Compliant)
  • I2C Address Selection Pin

Applications

  • Display and Keypad Dimming Adjustment and Proximity Sensing for:
    • Mobile Devices: Smartphones, PDAs, GPS
    • Computing Devices: Laptop PCs, Netbooks
    • Consumer Devices: LCD-TVs, Digital Picture Frames, Digital Cameras
  • Industrial and Medical Light and Proximity Sensing

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Obsolete HODFN Reel 3000
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ISL29028A Datasheet Datasheet PDF 919 KB
Application Notes & White Papers
AN1436: Introduction of Proximity Sensing Application Note PDF 563 KB
AN1682: What are the Advantages of Packaging a Proximity Sensor with an Ambient Light Sensor? Application Note PDF 276 KB
AN1737: Eye Safety for Proximity Sensing Using Infrared Light-Emitting Diodes Application Note PDF 712 KB
PCNs & PDNs
PLC21035 - End of Life Notice Product Life Cycle Notice PDF 1.17 MB
PCN21021 - Introduce alternate assembly facility of the listed Renesas ODFN packaged products Product Change Notice PDF 138 KB
PCN15010 - Additional assembly facility of the listed Intersil ODFN packaged products Product Change Notice PDF 76 KB

memoryBoards & Kits

Part Number Title Type Company
ISL29028AIROZ-EVALZ Low Power Ambient Light and Proximity Sensor Evaluation Board Evaluation Renesas