Skip to main content

Features

  • Clock distribution
  • 10MHz to 133MHz operating frequency
  • Distributes one clock input to one bank of five outputs
  • Output Skew < 250ps
  • No external RC network required
  • Operates at 2.5V VDD
  • Available in an SOIC package
  • Available in the commercial and industrial temperature range

Description

The 2305NZT is a high-speed clock buffer designed to address high-speed clock distribution applications. The device accepts one reference input and drives out five low-skew clocks.

Parameters

Attributes Value
Function Buffer
Outputs (#) 5
Output Type LVCMOS
Output Freq Range (MHz) 10 - 133
Input Type LVCMOS
Output Banks (#) 1
Output Voltage (V) 2.5
Output Skew (ps) 250

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
SOIC 4.9 x 3.9 x 1.5 8 1.27

Applications

  • SDRAM
  • Telecom
  • Datacom
  • PC motherboards/workstations
  • Critical path delay designs

Applied Filters: