RX family offers evaluation kits with Azure Certified Device certification, sample code, and IDE for deploying Azure RTOS. These enable easy connection to Azure IoT Hub.

By Keita Kashima, IoT Product Marketing -- 2021-06

I would like to introduce our IGBT promotion activity in European automotive market.

By Daisuke Kondo, Principal Engineer -- 2021-06

We introduce our turnkey solutions for smart cameras collaborating with LUPA in order to achieve very short time to market.

By Eric Pinton, Director -- 2021-06

With the growing trend of energy efficient appliances, BLDC motors are widely used in home appliance today. Besides major appliances, BLDC motor adoption is prevailing in small appliances such as ceiling fan, vacuum cleaner, power tools. Another trend aiding BLDC adoption is the shrinking cost/processing power with MCUs. And 32-bit MCU are more suitable and affordable for simple motor applications as well. This solution demonstrates single motor technique [120deg/trapezoidal] for BLDC motor control using Renesas RX13T 32-bit MCU for motor control.

By Thenmozhi Murthi, Home Appliance Marketing Specialist [Motor] -- 2021-06

In this blog, we explain the trend of deep learning architecture in next generation of autonomous driving car

By Hirotaka Hara, Senior Distinguished Engineer -- 2021-05

Amruta discusses the benefits of Renesas’ Remote Industrial Process Monitoring System Solution.

By Amruta Patra, System Architect & Technical Marketing Engineer -- 2021-05

The greatest enabler of the full promise of the IoT is wireless communications and Jay explains the simplest, secure method to deploy at scale.

By Jay Johnson, Senior Manager, Product Marketing -- 2021-05

RX MCU with Trusted Secure IP (TSIP) and Edge Trust security service by Ubiquitous AI Corporation can realize secure IoT service for IoT edge devices.

By Tatsutoshi Shinjo, IoT Product Marketing -- 2021-05

We introduce Renesas solutions for Driver Monitoring Systems (DMS) and Occupant Monitoring Systems (OMS).

By Yasuhiro Yamakoshi, Principal Specialist -- 2021-05

The low-end RZ/G2E Microprocessor (MPU) has a CPU and peripheral functions that compare well to higher-end devices, making it possible to create smaller boards as well as provide high-performance multimedia capabilities. Renesas, along with both board partners, delivers RZ/G2E system-on-module (SoM) solutions to reduce your product development time.

By Keiji Oiwa, Senior Staff Engineer -- 2021-05