Overview

Description

Today's mid- to high-end programmable logic controller (PLC) solutions implement powerful FPGAs or SoCs to enable state-of-the-art industrial automation equipment. Therefore, to fulfill the required power sequencing of such demanding components, a flexible setup based on a general-purpose microcontroller and discrete DC/DC regulators (with integrated power MOSFETs) enable an ultimate scalable power sequencing solution for a broad range of FPGA and SoC applications, while maintaining ease of use and low risk of failures during implementation.

System Benefits​:

  • Universal power supply with a wide input voltage range from 4.5VDC to 24VDC.
  • Discrete DC/DC regulators for easy implementation.
  • Low-Iq LDO with fixed output voltage for microcontroller supply.
  • General-purpose RL78/G12 microcontroller in a 32-pin package.
  • DataFlash enables non-volatile data storage of parameters.
  • Flexible, programmable delays for Power-ON and Power-OFF events.
  • Monitoring of main input voltage via ADC of the microcontroller.
  • Reading the Power Good signals of each DC/DC converter.
  • Redundant monitoring of power rails with NCU-integrated 10-bit ADC to detect supply rail variations.

Comparison

Applications

Applications

  • All mid- and high-end applications leveraging FPGAs, SoCs, ASICs, MPUs, or communication DSPs which require dedicated power sequencing of their multiple power supply rails.

Winning Combinations Interactive Diagram

Select a block to discover products for your design

16:9 ?? Line.758 Line.759 Sheet.8 Sheet.13 Sheet.19 Sheet.20 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery Connector Arrow.39 Connector Arrow.40 Connector Arrow.41 Connector Arrow.42 Connector Arrow.43 Connector Arrow.44 Connector Arrow.45 Connector Arrow.46 Connector Arrow.47 Connector Arrow.48 Connector Arrow.49 Connector Arrow.50 Linear Regulator Linear Regulator Linear Regulator Connector Line Connector Line.79 Connector Line.80 Monitor 12V Monitor_12V Monitor_12V Powergood 0V85 Powergood_0V85 Powergood_0V85 Powergood 1V0 Powergood_1V0 Powergood_1V0 Powergood 1V5 Powergood_1V5 Powergood_1V5 Powergood 1V8 Powergood_1V8 Powergood_1V8 Powergood 2V5 Powergood_2V5 Powergood_2V5 Connector Arrow.87 Powergood 3V3 Powergood_3V3 Powergood_3V3 Monitor 0V85 Monitor_0V85 Monitor_0V85 Monitor 1V0 Monitor_1V0 Monitor_1V0 Monitor 1V5 Monitor_1V5 Monitor_1V5 Monitor 1V8 Monitor_1V8 Monitor_1V8 Monitor 2V5 Monitor_2V5 Monitor_2V5 Monitor 3V3 Monitor_3V3 Monitor_3V3 Connector dotted arrow Enable A Enable A Enable A Connector dotted arrow.135 Enable B Enable B Enable B Connector dotted arrow.143 Enable C Enable C Enable C Connector dotted arrow.151 Enable D Enable D Enable D Connector dotted arrow.159 Enable E Enable E Enable E Connector dotted arrow.167 Enable F Enable F Enable F Connector Line.206 Connector 1 3.3V 10mA max 3.3V 10mAmax 3.3V 10mAmax Connector 1.220 Sheet.221 ??.210 Line.758 Line.759 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Connector 1.219 0V85 0V85 0V85 Sheet.223 ??.210 Line.758 Line.759 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Connector 1.219 3V3 3V3 3V3 Sheet.234 6x Connector dotted line Connector dotted line.237 Connector dotted line.238 Connector dotted line.239 6x 6x 6x Low-Power MCU Low-Power MCU Low-Power MCU Low-Power MCU ADC, Ch1 ADC, Ch1 ADC,Ch1 ADC, Ch2 ADC, Ch2 ADC,Ch2 ADC, Ch3 ADC, Ch3 ADC,Ch3 ADC, Ch4 ADC, Ch4 ADC,Ch4 ADC, Ch5 ADC, Ch5 ADC,Ch5 ADC, Ch6 ADC, Ch6 ADC,Ch6 ADC, Ch7 ADC, Ch7 ADC,Ch7 I/0 INTP 1 I/0 INTP 1 I/0 INTP 1 I/0 INTP 2 I/0 INTP 2 I/0 INTP 2 I/0 INTP 3 I/0 INTP 3 I/0 INTP 3 I/0 INTP 4 I/0 INTP 4 I/0 INTP 4 I/0 INTP 5 I/0 INTP 5 I/0 INTP 5 I/0 INTP 6 I/0 INTP 6 I/0 INTP 6 I/0 7 I/0 7 I/0 7 I/0 8 I/0 8 I/0 8 I/0 9 I/0 9 I/0 9 I/0 10 I/0 10 I/0 10 I/0 11 I/0 11 I/0 11 I/0 12 I/0 12 I/0 12 EU096 EU096 EU096 Sheet.180 Connector Arrow.174 0.85V, 5a max 0.85V, 5a max 0.85V, 5a max Connector Arrow.178 Powergood 0V85 Powergood_0V85 Powergood_0V85 Sheet.181 Connector Arrow.174 1.0V, 3A max 1.0V, 3A max 1.0V, 3A max Connector Arrow.178 Powergood 1V0 Powergood_1V0 Powergood_1V0 Sheet.186 Connector Arrow.174 1.5V, 3A max 1.5V, 3A max 1.5V, 3A max Connector Arrow.178 Powergood 1V5 Powergood_1V5 Powergood_1V5 Sheet.191 Connector Arrow.174 1.8V, 3A max 1.8V, 3A max 1.8V, 3A max Connector Arrow.178 Powergood 1V8 Powergood_1V8 Powergood_1V8 Sheet.196 Connector Arrow.174 2.5V, 3A max 2.5V, 3A max 2.5V, 3A max Connector Arrow.178 Powergood 2V5 Powergood_2V5 Powergood_2V5 Sheet.201 Connector Arrow.174 3.3V, 3A max 3.3V, 3A max 3.3V, 3A max Connector Arrow.178 Powergood 3V3 Powergood_3V3 Powergood_3V3 Sheet.264 Buck Regulator 1 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.265 Buck Regulator 2 Buck Regulator Buck Regulator Sheet.138 EN EN EN PG PG PG Sheet.266 Buck Regulator 3 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.267 Buck Regulator 4 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.268 Buck Regulator 5 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.269 Buck Regulator 6 Buck Regulator Buck Regulator EN EN EN PG PG PG
Exiting Interactive Block Diagram