Bug Labs, Inc.

Categories: Communication, Cloud Connection

Dweet™ Cloud Agent is a data streaming and device management system that enables bidirectional messaging to build, scale and manage IoT applications and devices.

Easily connect existing devices and new products, and get real-time messaging, alerts and storage. Visualize device data behavior, including publish-subscribe features. Use messages, referred to as dweets™, to send device status information, or to receive control commands from a remote device.

A real-time feed, similar to many modern social media platforms, aggregates public dweets™ for simple data transfer and viewing. The browser interface includes flexible dashboards to view graphs of transmitted data, supporting real-time device monitoring of multiple data sources and device types. An optional, paid locking feature enables secure data transmission, requiring a key to access a device’s dweets. It can also be used to set up alerts triggered based on user-specified conditions, providing fast notification for important system events.

Connectivity using Dweet Client

Synergy Download

Dweet Cloud Agent

1.0

Current Public Release

Release Date:2017-02-15

MCUs Supported: S7G2, S3A7

MD5: eff5aaf495c36255b723b5a270caa945

What's New?

First release with the SSPv1.1.3.

Installation Instructions

Please refer to the user guide.