Skip to main content

Overview

Description

The Intersil HCS05MS is a radiation hardened hex inverter function with open-drain outputs. These open-drain outputs can drive into resistive loads with a separate voltage supply. The HCS05MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS05MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or a Ceramic Dual In-Line package (D suffix).

Features

  • 3 micron radiation hardened SOS CMOS
  • Total dose 200K RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity < 2 x 10-9 errors/bit-day (Typ)
  • Dose rate survivability: >1 x 1012 RAD (Si)/s
  • Dose rate upset >1010 RAD (Si)/s 20ns pulse
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
    • VIL = 30% of VCC Max
    • VIH = 70% of VCC Min
  • Input current levels Ii ≤ 5µA at VOL, VOH

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 311 KB
Brochure PDF 467 KB
Price Increase Notice PDF 360 KB
Other
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: