Overview

Description

The phyCORE-RZV System on Module (SOM) is powered by the Renesas RISC-V based MPU (RZ/Five) product group. This group expands PHYTEC’s family of products into low cost ultra-low power solutions. This compact module features our next generation of Direct Solder Connect (DSC) technology with scalloped edge contacts that reduces manufacturing cost. The industrial phyCORE-RZV SOM is well suited for high performance and energy-efficient applications such as HMI, IoT, and other connected devices.

Features

  • Renesas RISC-V SOC (RZ/Five)
  • Direct Solder Connect scalloped edge interface
  • Custom SOM configuration available
  • Seamless system integration
  • Compact form factor: 36 x 36 mm
  • Tape and Reel or Tray orderable options

Applications

Applications

  • IoT Gateway
  • Industrial Gateway
  • Low Power HMI
  • Industry-4.0 Applications
  • EV Charger Controllers (Communication / HMI )
  • Low Power Digital Cluster for EVs

Documentation

Document title Document type Type Date Date
PDF 355 KB Product Brief
1 item