The Starter Kit for RZ/G1M microprocessor (MPU) is a complete development platform to evaluate and develop intelligent HMI applications on RZ/G1M MPU. The RZ/G1M MPU offers a high performance dual-core 1. 5 GHz Arm Cortex-A15 CPU, PowerVR SGX544MP2 3D graphics accelerator and hardware codec that supports Full HD video. The kit has Linux and Android BSP support enabling you to create rich HMI-based applications.
Getting Started
Renesas provides pre-built Linux images and SDK to develop HMI based applications using Qt graphical framework. The Linux images include Linux BSP, OpenGL ES 2.0 graphics library, H.264 encoder/decoder and frameworks like GStreamer multimedia framework, ALSA audio framework, Wayland/Weston windowing system and Qt graphical framework. The SDK provides cross-compiler tool chain and libraries, to get your started on your Linux applications.
In addition to pre-built Linux images, Renesas uses Yocto tools and provides recipes to build a custom Linux distribution and SDK for your embedded projects. For more information on building your custom Linux using Yocto, please visit the SK-RZ/G1 Yocto page on elinux.org.
Renesas provides many demos that demonstrate the capabilities of RZ/G1 in different application areas like HMI, object identification and recognition, human face recognition and identification, camera-based applications, and others. Please visit the Renesas YouTube page and experience the capabilities of RZ/G1M.
In the Box
The following components are included in the RZ/G1M Starter Kit
- RZ/G1M Main Board
- Power Supply with regional adapters
- USB Type-A to Micro-B cable
- Disclaimer document
- Quick start guide
Board Design
Product Category | Product Name | Issue Date | Description |
---|---|---|---|
Renesas Development Kits Design data | Renesas RZ/G1M Starter Kit Design Data | Aug.2016 |
|
Ordering Information
The orderable part number for the RZ/G1M Starter Kit is YR8A77430S000BE
Global
Distributor | Part Number (Ordering Number) |
---|---|
Digi-Key Electronics | YR8A77430S000BE-ND |
Support
Technical & Sales support - http://www.renesas.com/support/contact/
RenesasRulz Forum - http://renesasrulz.com/renesas_forum_home/rz/
Features
- Processor:
- RZ/G1M SoC
- Arm®Cortex-A15 Dual Core 1.5 GHz
- GPU: PowerVR SGX544MP2 with OpenGL ES 2.0
- H.264 Hardware encoder/decoder
- Memory:
- 2 GB DDR3L memory (dual channel)
- Two SPI flash memory chips
- 4 MB
- 64MB
- I2C EEPROM (Renesas R1EX24002ATAS0)
- Storage connections:
- SATA rev 3.1 port
- SD card slot
- microSD card slot
- Audio/Video:
- Audio codec: AK4643EN
- Line In 3.5 mm jack
- Line Out 3.5 mm jack
- HDMI type A output
- Max. resolutions support TBD
- VGA output (DB-15F)
- Analog Video In: ADV7180 Video Decoder
- RCA jack
- NTSC/PAL/SECAM auto-detection
- Connectivity:
- Two USB 2.0 ports
- 10/100 Ethernet connector
- PCI Express x1 slot
- CAN transceiver
- Power:
- Dialog Semiconductor DA9063 Power Regulator
- Power supply: 12V, 5A
- Dimensions: 170x125 mm